B236120.TM0601AE

Expand Table
EN
1/5
Art.
ART
L
L [mm]
I
I [mm]
F
F [mm]
B
B [mm]
C
C [mm]
D
D [mm]
H
H [mm]
h1
H1 [mm]
Q
Q [mm]
d1
D1
Weight
PESO [g]
F1
F1 [N]
F2
F2 [N]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
B236086.TM0501AE
98,5
86
73,5
20
12,5
12,5
40
28
10
M5
40
4000
1500
B236086.TM0601AE
98,5
86
73,5
20
12,5
12,5
40
28
9
M6
40
4000
1500
B236094.TM0501AE
106,5
94
81,5
20
12,5
12,5
40
28
10
M5
40
3300
1600
B236094.TM0601AE
106,5
94
81,5
20
12,5
12,5
40
28
9
M6
40
3300
1600
B236117.TM0501AE
134
117
102
25
16
16
50
34
10
M5
84
4400
1800
B236117.TM0601AE
134
117
102
25
16
16
50
34
9
M6
81
4400
1800
B236117.TM0801AE
134
117
102
25
16
16
50
34
14
M8
80
4400
1800
B236120.TM0501AE
134
120
102
25
16
16
50
34
10
M5
84
5200
2400
B236120.TM0601AE
134
120
102
25
16
16
50
34
9
M6
81
5200
2400
B236120.TM0801AE
134
120
102
25
16
16
50
34
14
M8
80
5200
2400
B236132.TM0501AE
148
132
116
25
16
16
50
34
10
M5
90
3700
2600
B236132.TM0601AE
148
132
116
25
16
16
50
34
9
M6
88
3700
2600
B236132.TM0801AE
148
132
116
25
16
16
50
34
14
M8
85
3700
2600
B236150.TM0601AE
168
150
132
29
18
18
58
40
15
M6
123
5900
1900
B236150.TM0801AE
168
150
132
29
18
18
58
40
14
M8
121
5900
1900
B236150.TM1001AE
168
150
132
29
18
18
58
40
14
M10
119
5900
1900
B236179.TM0801AE
197
179
161
29
18
18
58
40
14
M8
135
3800
3200
顯示壓縮表示形式(18 Produkt)
訂購編碼B236120.TM0601AE
ShorttextSELF-EXTINGUISHING SOLID HANDLE WITH THREADED INSERT
上次修改07.05.2025 10:05:27
單位

分類

By Categories

Handle Handle

CNS

CNSERPBASE Object Properties